IESNA:LM-63-2002
[TEST]P1201596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3757
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
520.2 582.9 651.4 719.5 775.9 813.2 831.8 839.9 847.4 857.7
872 889 911.3 933.8 958.1 991.3 1038.9 1108.3 1210.8 1352.8
1541.5 1790.5 2130.1 2551.4 2823.2 2757.4 2555.8 2278.4 1978.9 1694.7
1404.1 1083.4 741.5 435.8 176.8 44.5 0
520.2 587.3 661.8 739.4 801 841.4 861.3 867.3 870.4 872
875.8 881 887.7 890.6 899.7 919.8 955.3 1011.7 1103.1 1237.4
1418.3 1670.7 2050.4 2608.4 3350.4 3586.4 3396 3170 2920 2659.6
2275.5 1778.1 1239.2 754.5 297.9 95.2 0
520.2 597.1 685.1 774.9 849.2 894.2 907.2 899.1 880 852.3
821.7 792.5 763.5 736.6 723.4 739.2 808 930.2 1078 1216.4
1347.7 1500.6 1709.8 2011.3 2588.7 3280.3 3139.2 2804 2584 2433.4
2218.8 1908.5 1491.1 1037.9 405.8 66.8 0
520.2 602.3 709.2 807 885.2 923.2 922.4 889.6 837.5 782.7
730.6 687.2 653.5 633.8 653.3 749.8 914.1 1115 1327 1550.3
1794.6 2027.3 2249.4 2506.9 2887.6 3373.7 3468.2 3217.6 2936.5 2648.5
2306.3 1846.9 1302.9 630.7 246.9 27.7 0
520.2 610.3 714.3 817.3 897.1 935.4 919.1 861.1 787.8 729.1
676.8 635.1 605.4 598.6 654.8 803.6 1024.7 1302.4 1644.8 2061
2517.3 2986.5 3455.5 3877.1 4356.2 4796.7 4908.2 4706.6 4322.3 3809.5
3135.3 2206.9 1432.3 792 382 44.3 0
520.2 610.8 715.6 817.3 894.5 928.6 912.1 855.7 782.9 717.7
665.4 624.5 597.6 601.5 679.7 855.1 1108.3 1440.1 1861.7 2341.5
2830.7 3309.5 3791.2 4287.6 4849 5257.1 5280.1 4958.2 4397.1 3654.8
2878.8 2138.4 1397.4 812.9 322.2 40.6 0
520.2 610.8 713 811.1 881.8 914.1 910.3 873.8 817.6 756
701.1 660.2 632 629.7 691.3 845.6 1071.8 1342.2 1658.2 2008.7
2358.9 2710.6 3048.6 3388.2 3853.5 4309.6 4431.5 4204.5 3818.6 3316.2
2755.4 2135.8 1608.6 957.9 363.6 32.1 0
520.2 603.8 699.1 788.4 853.1 886.2 896.8 890.9 866.3 829.3
788.1 748.5 714.3 696 713 796.6 948.6 1144.5 1353.4 1547
1733.8 1897.9 2052.7 2269.1 2680.6 3093.9 3040.6 2689.6 2365.6 2079.1
1721.4 1293.6 867.8 422.1 118.5 14.5 0
520.2 603.6 688.7 767.1 823.8 855.4 873.5 885.2 891.1 892.9
889.8 881 870.1 858.2 856.4 877.4 941.6 1053.9 1211.3 1390.4
1595.6 1850.3 2186.8 2623.6 3082.8 3169.2 2688.3 2077.5 1528.1 1112.7
873.3 638 462.8 272.3 75.8 3.1 0
520.2 589.3 661 727 775.2 804.1 825.6 844.3 861.6 883.6
907.4 931.2 961.5 990.5 1029.8 1088.6 1173.2 1294.1 1477.1 1726.6
2031.5 2385.3 2805.6 3275.6 3444.1 3195.9 2609.1 1958 1322.3 953.7
690 460.4 277.2 63.9 1.6 0 0
520.2 587.8 655.1 712 755.5 781.9 801.3 821.5 840.6 862.6
889.6 918.5 954.5 993.9 1043 1113.2 1210 1340.9 1513.8 1735.1
2021.6 2365.1 2683.4 2868.2 2833 2561.8 2059.2 1493.9 958.7 681.5
470.3 294.8 164.1 35.7 0 0 0
520.2 577.7 638.8 688.5 725.5 749.8 766.6 785 804.4 824.3
849.4 879.5 914.4 953.2 999.8 1060.9 1142.9 1251.4 1390.1 1582.9
1834.2 2075.5 2193.7 2153.1 2010.5 1771.4 1394.5 943.7 509.6 301
165.9 74.3 28.7 3.6 0 0 0
520.2 571.7 619.1 653.8 679.9 695.7 706.8 721.3 734 746.2
763.3 786 812.9 838.8 866.5 900.4 940.3 988.2 1046.9 1105.7
1123.5 1064.5 915.2 740 544.8 378.1 267.1 192.8 135.4 97.3
65.7 39.3 22 9.8 1.8 0 0
520.2 557 592.2 618.1 633.1 640.8 646.3 648.6 647 641.1
632.3 627.6 622.5 610 582.9 544 503.7 465.1 432 409.5
398.1 387.7 373.5 349.4 331 316.8 272.8 221 146 102.2
73 50.7 33.6 14.5 2.1 0 0
520.2 542.2 567.6 586.7 597.1 599.7 593.7 577.7 551.8 518.2
481.9 452.7 433.5 421.9 412.6 398.8 379.2 360.3 345.5 337.8
337.8 339.8 340.3 338.3 323 289.4 253.6 229.8 193.6 155.5
112.8 74 40.4 15.8 1 0 0
520.2 530.3 542.5 556.5 566.6 565.5 551.8 525.1 492.8 462.5
437.4 419.5 409.2 401.4 392.4 378.4 358.7 334.9 311.6 293.2
283.4 284.7 292.7 298.2 296.1 287 267.4 235.5 200.1 166.7
135.4 106.4 77.4 45 19.4 0 0
520.2 514.3 518.2 528 538.9 544 536 518.4 498.7 481.1
463.3 443.1 422.1 401.7 381.8 360.8 337.8 313.4 290.4 271.5
254.7 240.4 228.3 220.5 218.2 217.4 213.3 203.9 187.9 165.4
127.6 87.5 48.4 25.6 9.3 0 0
520.2 503.7 494.1 496.2 511.9 532.1 547.9 549.2 538.1 520.5
500 475.7 447.5 417.7 389.5 362.6 337 312.1 289.9 272.5
259.9 251.6 244.8 236.6 223.9 203.9 183.2 168.2 154.8 139.8
120.1 92.9 59.8 34.7 11.4 0 0
520.2 491 468.7 465.4 480.9 520 561.9 581.6 575.6 553.4
526.7 499.5 470.8 439 407.1 376.1 346.8 319.9 296.3 278.2
264.5 254.9 251.1 248.5 242.8 230.3 215.3 198.3 180.9 160.7
136.1 106.1 78.2 49.2 16 0 0
520.2 478.8 445.4 428.9 436.9 476.2 533.9 580.3 591.4 572
539.6 508.6 479.8 449.8 420.1 390.3 360.8 332.1 307 287.8
271.8 261.1 253.4 250 245.1 236 223.1 208.6 192.8 175.2
150.9 119.8 88 48.4 15 0.5 0
520.2 467.9 431.2 409.5 412.6 447.8 501.1 547.7 573.8 566.6
539.4 508.6 479.8 451.4 423.4 395.5 366.5 338 313.2 292.2
274.3 262.2 253.1 247.7 242 231.6 216.4 199.8 183.2 163.8
139.8 108.2 78.7 41.9 11.4 0 0
520.2 465.9 422.1 391.9 386.2 409.5 451.1 498.7 530.3 533.4
516.6 490.5 464.6 440.5 416.7 391.1 364.2 337 311.9 290.4
272 258.8 247.4 237.1 224.7 206.3 180.7 150.9 122.9 99.9
77.1 51.5 31.3 15.8 1.3 0 0
520.2 453.2 399.4 356.9 335.9 337 350.2 368 382.3 389.8
389.8 380.5 368.6 355.9 341.9 327.1 312.7 296.9 278 258.6
239.9 218.7 196.7 177.5 158.1 132 106.1 87.2 72.2 57.5
42.2 26.1 12.2 3.4 0 0 0
520.2 443.9 382 330.5 298.7 285 280.6 280 278.5 276.2
271.2 261.9 250.8 237.6 222.1 209.4 197 187.4 181.2 178.6
175.2 168 156.3 141.6 124 105.6 88.5 73.5 59.3 46.3
33.1 18.6 8 1.3 0 0 0
520.2 439.2 370.4 314.2 277.2 258.8 249.2 241 231.6 221.3
212 204.5 195.9 188.9 180.7 172.4 163.6 152.2 139.5 128.9
118 108.2 99.6 92.9 85.4 76.1 65.7 55.4 44.3 33.9
23 14.5 7 0.3 0 0 0
520.2 435.3 363.4 305.7 266.8 246.1 233.5 221.3 209.6 198
186.9 177.3 168.2 159.2 150.9 142.9 134.3 125.5 117.2 108.4
100.2 92.9 86.4 79.5 71.2 63.9 55.6 46.3 35.7 26.4
19.2 11.4 3.9 0 0 0 0
520.2 439 365.7 307 265 240.7 224.4 212 201.4 191
180.7 170.8 160.7 151.7 143.4 135.1 126.6 117.2 107.9 98.4
90.1 83.1 77.1 72 66.8 61.1 53.3 44.8 37.3 30.8
23.8 16.3 6 0 0 0 0
520.2 441 368.3 308.8 264 234.5 217.1 206 196.2 185.8
176 166.2 157.4 149.1 141.3 133 124.8 115.4 106.1 96.8
88.5 82.6 77.6 73.5 68.6 61.9 52.8 45.3 39.6 33.6
26.4 17.6 7 2.1 0 0 0
520.2 441 371.1 311.1 263.2 229.6 211.2 200.6 190.7 180.9
170 160.7 152.7 143.9 135.4 126.8 118 109.2 100.4 92.1
85.4 81 76.9 72.5 65.7 56.4 45 39.6 33.9 27.7
20.2 10.6 4.4 1 0 0 0
520.2 449.8 382.3 322 269.7 230.6 209.9 198.8 188.9 180.7
171.1 162 153.2 144.7 135.9 127.3 118.5 110 102 94.7
88.8 84.1 79.5 73.8 65.5 52.3 39.3 33.9 28.5 22.5
16 9.3 4.9 2.1 0.5 0 0
520.2 455 389.8 329.5 275.4 234.2 211.2 199 189.5 180.7
171.6 162.8 154.3 145.7 137.4 129.2 120.6 112.3 104.6 97.6
91.6 86.7 81.5 75.1 66 52.3 38.8 33.4 27.7 22
15.3 9.1 5.2 2.6 1.3 0 0
520.2 457.1 394.7 335.9 280.6 240.7 212.2 200.3 189.7 182.2
173.7 165.1 156.8 148.6 140.5 132.8 124.5 116.2 108.4 100.7
94.5 89.3 83.9 77.9 66.8 53.1 41.2 36 30 24.1
17.1 10.4 6.2 3.9 2.3 1 0
520.2 471.6 417.2 361.1 305.4 256.5 222.1 202.9 192.6 184.3
176.8 169 161.2 153.5 145.5 137.4 129.4 121.1 113.6 106.4
99.9 94 88 81.3 73 62.4 49.2 41.9 35.7 29.5
22.5 14.2 8.8 5.7 4.1 2.1 0
520.2 482.4 437.7 387.7 334.4 283.7 241.2 209.4 193.6 184.3
176.8 169.3 161.8 154 146.2 138 129.2 121.1 113.4 106.1
100.2 94 87.5 80.2 72.2 63.4 53.3 44.8 38.6 32.4
25.9 18.6 9.6 5.7 3.6 1.8 0
520.2 492.8 461.5 421.9 377.6 329 281.3 235.5 200.8 186.1
177.3 169.3 161.8 154 145.7 137.7 129.2 120.6 112.3 103.5
95.2 87.5 80.2 73.5 67.8 61.1 52.8 44 35.7 29.2
23.6 17.6 9.8 4.4 2.3 0.8 0
520.2 509.4 494.3 471.3 434 391.3 348.6 305.1 248.7 203.4
181.9 171.9 163.6 155.5 147.8 139.8 131.5 123.2 114.7 105.6
97.1 88.5 80.8 73.5 66.5 59.3 51.5 44 35.7 27.2
21 14.8 9.3 4.9 2.3 1 0
520.2 526.4 529.5 526.4 508.6 480.6 447.5 410.7 363.6 302.8
239.9 193.3 171.1 161 153.5 146.2 138.5 131.7 125.3 117.5
109.7 100.2 90.6 81.8 74.8 68.1 74.8 78.4 59.3 47.4
31.3 23 13.2 6.5 3.1 1.6 0
520.2 543.3 565.8 584.2 591.4 585.7 567.3 543.3 520.7 493.8
452.7 396.8 331.3 264.5 210.4 181.7 173.4 167.2 156.3 146.5
139 132.3 122.7 115.7 121.9 126.6 106.6 81 49.2 36.8
27.4 19.9 13.5 7.8 3.9 1.3 0
520.2 560.3 602.5 641.9 671.1 687.9 689 679.4 670.3 667.5
665.7 657.9 642.6 623.5 599.2 571 535.5 501.6 489.7 534.2
630.7 722.6 736.3 638.2 450.3 266.8 157.6 99.1 68.6 50.2
38 27.4 18.6 10.6 4.1 1 0
520.2 576.9 636.2 694.9 744.1 775.7 790.7 795.9 801 810.1
824.1 842.2 863.9 883.9 903.8 918.8 942.6 985.3 1065 1195.5
1364.7 1548.2 1727.4 1865 1881.1 1751.9 1504 1175 820.5 512.7
297.9 177.3 100.9 38 11.6 0.5 0
520.2 582.9 651.4 719.5 775.9 813.2 831.8 839.9 847.4 857.7
872 889 911.3 933.8 958.1 991.3 1038.9 1108.3 1210.8 1352.8
1541.5 1790.5 2130.1 2551.4 2823.2 2757.4 2555.8 2278.4 1978.9 1694.7
1404.1 1083.4 741.5 435.8 176.8 44.5 0
